22.1 Device-Specific Information
| SPI Module Instances | Max Clock Frequency | Peripheral Bus Speed | Clock Source |
|---|---|---|---|
| 3 | See Electrical Characteristics | Standard | See Table 22-2 |
| Value | Description |
|---|---|
1 | CLKGEN9 |
0 | Standard Speed Peripheral Clock |
| Setting | Size |
|---|---|
| Default | 4-bytes |
|
Note: 32-bit data equates to a buffer depth of
X/4 = 1.
| |