35.3.1.2.3 Delay on Wake-up from Sleep

Figure 35-1 shows the wake-up delay from Sleep mode. This delay consists of the voltage regulator delay and the oscillator delay:
  • Voltage Regulator Delay: This is the time delay for the voltage regulator to transition from the Standby state to the Active state. This delay is required only if Standby mode is enabled for the voltage regulator.
  • Oscillator Delay: The time delay for the clock to be ready for various clock sources is shown in Table 35-6. For details, refer to the Oscillator and Clocking Module section.
Figure 35-1. Wake-up Delay from Sleep Mode
Table 35-6. Oscillator Delay(1,2)
Oscillator SourceOscillator Start-up DelayPLL Lock TimeTotal Delay
FRC, FRCDIV16, FRCDIVNTOSCD—TOSCD
FRCPLLTOSCDTLOCKTOSCD + TLOCK
XTTOSCD—TOSCD
HSTOSCD—TOSCD
EC———
XTPLLTOSCDTLOCKTOSCD + TLOCK
HSPLLTOSCDTLOCKTOSCD + TLOCK
ECPLL—TLOCKTLOCK
SOSCTOSCD—TOSCD
LPRCTOSCD—TOSCD
Note:
  1. TOSCD = Oscillator start-up delay. Crystal oscillator start-up time varies with crystal characteristics, load capacitance, etc.
  2. TLOCK = PLL lock time if PLL is enabled.
Note: Refer to the Electrical Characteristics section for TVREG and TLOCK specifications and also for the TOSCD specifications when using the internal FRC or internal LPRC Oscillator.