4.3.2 Running the Demo Design on Linux

The following steps describe how to run the demo design on Linux®:

  1. Switch ON the power supply switch on the PolarFire Evaluation Kit board or PolarFire Splash Kit.
  2. Switch ON the Ubuntu Linux Host PC.
  3. Ubuntu Linux Kernel detects the PolarFire Evaluation Kit board or PolarFire Splash Kit PCIe end point as Actel DevicePCIe end point as Actel Device.
  4. On Linux Command Prompt, use the lspci command to display the PCIe information.

    # lspci

Figure 4-20. PCIe Device Detection