1.1 Design Requirements

The following table lists the hardware, software and IP requirements for this demo design.

Table 1-1. Design Requirements
RequirementVersion
Operating System64-bit Windows® 10

Linux® Ubuntu Kernel version 6.8

Hardware
PolarFire® Evaluation kit (MPF300TS-FCG1152I) or

PolarFire Splash kit (MPF300T-1FCG484)

Rev D or later

Rev 2 or later

PCIe Edge card ribbon cable (not provided with the kit)

—

Host PC with PCIe compliant slot with x4 or higher width—
Software
Libero® SoCSee the readme.txt file provided in the design files for the software versions used with this reference design.
Important: Libero SmartDesign and configuration screen shots shown in this guide are for illustration purpose only. Open the Libero design to see the latest updates.