|
✝ Data in the “Typ.” column is at TA = 25°C and
VDD = 3.0V unless otherwise specified. These
parameters are not tested and are for design guidance only.
Note:
- The main
clock frequency (CLK_MAIN) is configured by the Clock Select
(CLKSEL) bit field, as described in the CLKCTRL - Clock
Controller section.
- The main clock frequency (CLK_MAIN) must meet the voltage
requirements defined in the Standard Operating Conditions.
- The Instruction Cycle Period (TCY) is identical to
the input oscillator time-base period. All specified values are based on characterization
data for that particular oscillator type, under standard operating conditions with the
device executing code. Exceeding these specified limits may result in incorrect code
execution and/or higher than expected current consumption. All devices are tested to
operate at ‘min’ values with an external clock applied to the EXTCLK pin. The ‘max’ cycle
time limit is ‘DC’ (no clock) for all devices when using an external clock input.
|