39.5.1.1 Internal Oscillator Parameters

Table 39-10. Internal Oscillators Characteristics(1)
SymbolDescriptionMin.Typ. Max.UnitsConditions
fOSCHFPrecision calibrated OSCHF frequency

1(2)

2(2)

3(2)

4

8(2)

12(2)

16(2)

20(2)

24(2)

MHz
%CALOSCHF tune step size0.4%
tOSCHF_STOSCHF wake-up from sleep start-up time24μs

Device in Idle or Standby mode

VREGCTRL.PMODE = FULL

100μs

Device in Power-Down mode

VREGCTRL.PMODE = AUTO

fOSC32KInternal OSC32K frequency32.768kHz
tOSC32K_STOSC32K wake-up from sleep start-up time400μs
Note:
  1. To ensure these oscillator frequency tolerances, VDD and GND must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.
  2. These parameters are not calibrated.