39.5.1.3 High Frequency Crystal Oscillator (XOSCHF) Characteristics

Table 39-12. High Frequency Crystal Oscillator (XOSCHF) Characteristics(1)
SymbolDescriptionMin.Typ. Max.(2)UnitsConditions
fXOSCHFFrequency424MHz
CLCrystal load capacitance9pF
ESREquivalent Series Resistance2008 MHz (XOSCHFCTRLA.FRQRANGE = 0x0)
6016 MHz (XOSCHFCTRLA.FRQRANGE = 0x1)
4024 MHz (XOSCHFCTRLA.FRQRANGE = 0x2)
4032 MHz (XOSCHFCTRLA.FRQRANGE = 0x3)
tXOSCHF_STXOSCHF start-up time700ns4 MHz crystal
Note:
  1. See Pin capacitance in I/O pin characteristics for pin capacitance
  2. These values are based on simulation and not covered by production test limits.