39.5.1.2 32.768 kHz Crystal Oscillator (XOSC32K) Characteristics

Table 39-11. 32.768 kHz Crystal Oscillator (XOSC32K) Characteristics(1)
SymbolDescriptionMin.Typ. Max.(2)UnitsConditions
fXOSC32Frequency32.768kHz
CLCrystal load capacitance18pFLPMODE = 0
8pFLPMODE = 1
ESREquivalent Series Resistance100LPMODE = 0
50LPMODE = 1
tXOSC32_STXOSC32 start-up time300msCL = 9 pF, XOSC32 in High Power mode
Note:
  1. See Pin capacitance in I/O pin characteristics for pin capacitance.
  2. These values are based on simulation and not covered by production test limits.