2.17 CMSIS
CMSIS is a standard set of interfaces provided by ARM to access the features of the core peripherals in their devices (For eg: NVIC or GIC , Systick or Generic Timer etc.). This component is auto activated by MCC for any ARM device that supports it.