2.105.33 SDHC_DATA_TRANSFER_DIR Enum
C
typedef enum
{
/* Direction of the SDHC data transfer is write */
SDHC_DATA_TRANSFER_DIR_WRITE = 0,
/* Direction of the SDHC data transfer is read */
SDHC_DATA_TRANSFER_DIR_READ
}SDHC_DATA_TRANSFER_DIR;
Summary
The enumeration lists the direction of the data transfer.
Description
The enumeration is used to identify the direction of the data transfer.
Remarks
None.