2.105.29 SDHC_RESET_TYPE Enum
C
typedef enum
{
// Reset all errors
SDHC_RESET_ALL = 0x01,
// Reset command errors
SDHC_RESET_CMD = 0x02,
// Reset data errors
SDHC_RESET_DAT = 0x04
} SDHC_RESET_TYPE;
Summary
The enumeration lists the types of errors application can reset
Description
The enumeration is used to select the error type to reset.
Remarks
None.