2.105.28 SDHC_READ_RESPONSE_REG Enum
C
typedef enum
{
// Read response register 0
SDHC_READ_RESP_REG_0 = 0,
// Read response register 1
SDHC_READ_RESP_REG_1,
// Read response register 2
SDHC_READ_RESP_REG_2,
// Read response register 3
SDHC_READ_RESP_REG_3,
// Read all the response registers
SDHC_READ_RESP_REG_ALL
} SDHC_READ_RESPONSE_REG;
Summary
The enumeration lists the response registers that can be read for a given command.
Description
The enumeration is used to identify the response register that the application wants to read.
Remarks
None.