2.105.26 SDHC_SPEED_MODE Enum
C
typedef enum
{
// SDHC speed normal
SDHC_SPEED_MODE_NORMAL = 0,
// SDHC speed high speed
SDHC_SPEED_MODE_HIGH
} SDHC_SPEED_MODE;
Summary
Defines enumeration for supported speed modes
Description
The enumeration is passed as an argument to set the speed mode in the SDHCx_SpeedModeSet() API
Remarks
None.