2.105.27 SDHC_CMD_RESP_TYPE Enum
C
typedef enum SDHC_CMD_RESP_TYPE
{
/* no response type */
SDHC_CMD_RESP_NONE,
/* normal response command */
SDHC_CMD_RESP_R1,
/* normal with busy signal */
SDHC_CMD_RESP_R1B,
/* CID, CSD register */
SDHC_CMD_RESP_R2,
/* OCR register */
SDHC_CMD_RESP_R3,
SDHC_CMD_RESP_R4,
SDHC_CMD_RESP_R5,
/* Published RCA response */
SDHC_CMD_RESP_R6,
/* Card interface condition */
SDHC_CMD_RESP_R7
} SDHC_CMD_RESP_TYPE;
Summary
The enumeration lists the supported response types
Description
The enumeration is used to identify the expected response type for a given command.
Remarks
None.