2.105.31 SDHC_XFER_STATUS Enum
C
typedef enum
{
// Command transfer completed
SDHC_XFER_STATUS_CMD_COMPLETED = 0x01,
// Data transfer completed
SDHC_XFER_STATUS_DATA_COMPLETED = 0x02,
// Card insertion event
SDHC_XFER_STATUS_CARD_INSERTED = 0x04,
// Card removal event
SDHC_XFER_STATUS_CARD_REMOVED = 0x08
}SDHC_XFER_STATUS;
Summary
The enumeration lists SDHC transfer status events
Description
The enumeration is passed by the SDHC PLIB in the client event handler to allow the client to identify if the event handler is called on completion of command or data or for a card insertion/removal event.
Remarks
None.