2.112.15 I2CSMBx_TransferAbort Function
C
/* x = I2C SMBUS peripheral instance number */
/* I2C master mode */
bool I2CSMBx_TransferAbort(void)
Summary
Aborts an ongoing transfer
Description
Aborts an ongoing transfer by sending a STOP bit if write was in progress and sending a NAK if read was in progress
Precondition
I2CSMBx_Initialize must have been called for the associated I2C instance and a transfer should be in progress
Parameters
None
Returns
None
Example
I2CSMB0_TransferAbort();
Remarks
None