2.112.45 I2C_SMB_HOST_ERROR Macros
C
/* I2C SMBUS Host mode */ /* No Error */ #define I2C_SMB_HOST_ERROR_NONE 0U /* Slave returned Nack */ #define I2C_SMB_HOST_ERROR_NACK 1U /* Bus Collision Error */ #define I2C_SMB_HOST_ERROR_BUS_COLLISION 2U /* Bus Arbitration lost Error */ #define I2C_SMB_HOST_ERROR_ARBITRATION_LOST 4U /* Timeout related Error */ #define I2C_SMB_HOST_ERROR_TIMEOUT 8U /* PEC Error */ #define I2C_SMB_HOST_ERROR_PEC 16U typedef uint32_t I2C_SMB_HOST_ERROR;
Summary
Defines macros associated with I2C error in SMBUS Host mode
Description
Defines macros associated with I2C error in SMBUS Host mode. An error of this type is returned by the I2CSMBx_HostErrorGet() function
Remarks
None.