2.112.43 I2C_SMB_HOST_TRANSFER_SETUP Struct
C
/* I2C SMBUS Host mode */
typedef struct
{
/* I2C Clock Speed */
uint32_t clkSpeed;
} I2C_SMB_HOST_TRANSFER_SETUP;
Summary
I2C Transfer Setup Data Structure
Description
This data structure defines the I2C Transfer Setup Data and is used in the I2Cx_HostTransferSetup API to change the I2C speed at run-time
Remarks
None.