2.112.40 I2C_SLAVE_ERROR Enum
C
/* I2C slave mode */
typedef enum
{
// No Error
I2C_SLAVE_ERROR_NONE,
// Bus Collision Error
I2C_SLAVE_ERROR_BUS_COLLISION,
} I2C_SLAVE_ERROR;
Summary
Defines errors associated with I2C in slave mode
Description
This enum defines errors associated with I2C in slave mode. An error of this type is returned by the I2CSMBx_ErrorGet() function
Remarks
None.