2.112.11 I2CSMBx_TransferDirGet Function
C
/* x = I2C SMBUS peripheral instance number */
/* I2C slave mode */
I2C_SLAVE_TRANSFER_DIR I2CSMBx_TransferDirGet(void)
Summary
Returns the I2C transfer direction.
Description
This function returns the I2C transfer direction.
Precondition
I2CSMBx_Initialize must have been called for the associated I2C instance.
Parameters
None.
Returns
I2C_SLAVE_TRANSFER_DIR_WRITE - I2C master is writing data to I2C slave
I2C_SLAVE_TRANSFER_DIR_READ - I2C master is reading data from I2C slave
Example
The below code snippet shows the use of the I2CSMBx_TransferDirGet API
I2C_SLAVE_TRANSFER_DIR transferDir;
bool APP_I2C_SLAVE_Callback ( I2C_SLAVE_TRANSFER_EVENT event, uintptr_t contextHandle )
{
bool isSuccess = true;
switch(event)
{
case I2C_SLAVE_TRANSFER_EVENT_ADDR_MATCH:
transferDir = I2CSMB0_TransferDirGet();
break;
case I2C_SLAVE_TRANSFER_EVENT_RX_READY:
// handle RX ready event by reading the received data
break;
case I2C_SLAVE_TRANSFER_EVENT_TX_READY:
// handle TX ready event by writing data to I2C master
break;
}
}