2.112.44 I2C_SMB_TARGET_TRANSFER_EVENT Enum
C
/* I2C SMBUS Target mode */ The I2C_SMB_TARGET_TRANSFER_EVENT enumerations vary based on the device family. Refer the generated header file for the actual I2C_SMB_TARGET_TRANSFER_EVENT enumerator constants.
Summary
Defines the enum for the I2C SMBUS target transfer events.
Description
Defines the enum for the I2C SMBUS target transfer events. An event of this type is returned back in the callback by the I2C SMBUS target PLIB to indicate the transfer event for which the callback has been called.
Remarks
None.