2.112.13 I2CSMBx_StatusFlagsGet Function
C
/* x = I2C SMBUS peripheral instance number */
/* I2C slave mode */
uint8_t I2CSMBx_StatusFlagsGet(void)
Summary
Returns the status register
Description
Returns the status register
Precondition
I2CSMBx_Initialize must have been called for the associated I2C instance.
Parameters
None
Returns
Status register
Example
uint8_t status = I2CSMB0_StatusFlagsGet();
Remarks
None