2.112.14 I2CSMBx_StatusFlagsReset Function
C
/* x = I2C SMBUS peripheral instance number */
/* I2C slave mode */
void I2CSMBx_StatusFlagsReset(void)
Summary
Resets the status register bits
Description
Resets the status register bits
Precondition
I2CSMBx_Initialize must have been called for the associated I2C instance.
Parameters
None
Returns
None
Example
I2CSMB0_StatusFlagsReset();
Remarks
None