2.92.7 QMSPIx_IsTransmitterBusy Function
C
// x - Instance of the QMSPI peripheral bool QMSPIx_IsTransmitterBusy (void):
Summary
Returns transfer status of QMSPI peripheral.
Description
This function returns transfer status of last successful Write or Read request on QMSPI module.
Precondition
None.
Parameters
None.
Returns
Returns the current status of transfer happening on QMSPI
-
true: Transfer is still in progress
-
false: Transfer is completed
Example
if (QMSPI0_IsTransmitterBusy() == false)
{
//Data Transfer is complete, do something else.
}
Remarks
None.