2.92.13 QMSPI_LDMA_CHANNEL_NUM Typedef
C
The QMSPI LDMA channel number may vary based on device family. Refer to the generated header file for the actual QMSPI LDMA channel number constants.
Summary
Defines the data type to specify QMSPI LDMA channel number
Description
This data type can be used to specify the LDMA channel number for QMSPI transaction
Remarks
None.