2.92.14 QMSPI_CLOCK_PHASE_MOSI Enum
C
typedef enum
{
QMSPI_CLOCK_PHASE_MOSI_0 = 0 << QMSPI_MODE_CHPA_MOSI_Pos,
QMSPI_CLOCK_PHASE_MOSI_1 = 1 << QMSPI_MODE_CHPA_MOSI_Pos,
/* Force the compiler to reserve 32-bit space for each enum value */
QMSPI_CLOCK_PHASE_MOSI_INVALID = 0xFFFFFFFF
} QMSPI_CLOCK_PHASE_MOSI;
Summary
Identifies QSPI Clock Phase MOSI Options
Description
This enumeration identifies possible SPI Clock Phase MOSI Options.
Remarks
None.