2.92.12 QMSPI_INTERFACE_MODE Enum

C

typedef enum
{
    SINGLE_BIT_SPI = 0U, /* Command(1):Address(1):Data(1) */
    DUAL_OUTPUT,         /* Command(1):Address(1):Data(2) */
    QUAD_OUTPUT,         /* Command(1):Address(1):Data(4) */
    DUAL_IO,             /* Command(1):Address(2):Data(2) */
    QUAD_IO,             /* Command(1):Address(4):Data(4) */
    DUAL_CMD,            /* Command(2):Address(2):Data(2) */
    QUAD_CMD             /* Command(4):Address(4):Data(4) */
} QMSPI_INTERFACE_MODE;

Summary

Defines the data type to specify QMSPI interface mode

Description

This data type can be used to specify the interface mode to be used for QMSPI transaction

Remarks

None.