2.92.16 QMSPI_CLOCK_POLARITY Enum
C
typedef enum
{
QMSPI_CLOCK_POLARITY_IDLE_LOW = 0 << QMSPI_MODE_CPOL_Pos,
QMSPI_CLOCK_POLARITY_IDLE_HIGH = 1 << QMSPI_MODE_CPOL_Pos,
/* Force the compiler to reserve 32-bit space for each enum value */
QMSPI_CLOCK_POLARITY_INVALID = 0xFFFFFFFF
} QMSPI_CLOCK_POLARITY;
Summary
Identifies QMSPI Clock Polarity Options
Description
This enumeration identifies possible QMSPI Clock Polarity Options.
Remarks
None.