2.92.17 QMSPI_TRANSFER_SETUP Struct
C
typedef struct
{
uint32_t clockFrequency;
QMSPI_CLOCK_PHASE_MOSI clockPhaseMOSI;
QMSPI_CLOCK_PHASE_MISO clockPhaseMISO;
QMSPI_CLOCK_POLARITY clockPolarity;
} QMSPI_TRANSFER_SETUP;
Summary
Defines the data type to configure QMSPI operational parameters at run time.
Description
This data type should be used to configure QMSPI operational parameters at run time.
Remarks
None.