2.92.18 QMSPI_XFER_T Struct
C
typedef struct
{
/* Command */
uint8_t command;
/* Address Enable */
bool address_enable;
/* 32-bit Address Enable */
bool address_32_bit_en;
/* Address */
uint32_t address;
/* Dummy Byte */
uint8_t num_of_dummy_byte;
/* QMSPI Mode */
QMSPI_INTERFACE_MODE qmspi_ifc_mode;
} QMSPI_XFER_T;
Summary
Defines the data type for the QMSPI transfer.
Description
This data type should be used for QMSPI command/register transfer.
Remarks
None.