2.92.15 QMSPI_CLOCK_PHASE_MISO Enum
C
typedef enum
{
QMSPI_CLOCK_PHASE_MISO_0 = 0 << QMSPI_MODE_CHPA_MISO_Pos,
QMSPI_CLOCK_PHASE_MISO_1 = 1 << QMSPI_MODE_CHPA_MISO_Pos,
/* Force the compiler to reserve 32-bit space for each enum value */
QMSPI_CLOCK_PHASE_MISO_INVALID = 0xFFFFFFFF
} QMSPI_CLOCK_PHASE_MISO;
Summary
Identifies QMSPI Clock Phase MISO Options
Description
This enumeration identifies possible QMSPI Clock Phase MISO Options.
Remarks
None.