2.91.12 QEIx_IMVGatedValueSet Function

C

/* x = QEI instance number */

inline static void QEIx_IMVGatedValueSet(QEI_IMV_STATE state)

Summary

Sets the QEI Index Match Value Configuration.

Description

This inline function sets on which configuration of QEA and QEB an index match event will occur. The configuration options to choose from are

00: QEA and QEB are both 0

01: QEA is 1 and QEB is 0

10: QEA is 0 and QEb is 1

11: QEA and QEB are both 1

Precondition

QEI peripheral should be initialized and enabled properly.

Parameters

ParamDescription
modeSets the QEI Index Match Value

Returns

None.

Example

QEI1_Initialize();
QEI1_Enable();
QEI1_IMVGatedValueSet(QEI_IMV_STATE_A0B0);

Remarks

None.