2.91.25 QEI_STATUS Enum
C
typedef enum
{
/* No interrupt */
QEI_STATUS_NONE = 0,
/* Index interrupt mask */
QEI_INDEX_STATUS = _QEI1STAT_IDXIRQ_MASK,
/* Home signal interrupt mask */
QEI_HOME_STATUS = _QEI1STAT_HOMIRQ_MASK,
/* Velocity counter overflow interrupt mask */
QEI_VELOCITY_OVERFLOW_STATUS = _QEI1STAT_VELOVIRQ_MASK,
/* Position counter overflow interrupt mask */
QEI_POSITION_OVERFLOW_STATUS = _QEI1STAT_POSOVIRQ_MASK,
/* Position counter initialization interrupt mask */
QEI_POS_INIT_COMPLETE_STATUS = _QEI1STAT_PCIIRQ_MASK,
/* Interrupt mask for Position counter less than equal to compare */
QEI_POS_LESS_EQ_STATUS = _QEI1STAT_PCLEQIRQ_MASK,
/* Interrupt mask for Position counter greater than equal to compare */
QEI_POS_HIGH_EQ_STATUS = _QEI1STAT_PCHEQIRQ_MASK,
/* Interrupt status mask */
QEI_STATUS_MASK = QEI_INDEX_STATUS | QEI_HOME_STATUS | QEI_VELOCITY_OVERFLOW_STATUS | QEI_POSITION_OVERFLOW_STATUS
| QEI_POSITION_OVERFLOW_STATUS | QEI_POS_INIT_COMPLETE_STATUS | QEI_POS_LESS_EQ_STATUS | QEI_POS_HIGH_EQ_STATUS
}QEI_STATUS;
Summary
Identifies Quadrature mode interrupt source mask.
Description
This enumeration identifies quadrature mode interrupt source status mask .
Remarks
None.