2.91.14 QEIx_PhaseInputSwappedGet Function

C

/* x refers to the instance number */

inline static bool QEIx_PhaseInputSwappedGet(void)

Summary

Gets the status of QEI input phase swap configuration.

Description

This function returns true if the QEA and QEB inputs were swapped before decoder logic and false otherwise.

Precondition

QEI peripheral should be initialized and enabled properly.

Parameters

None.

Returns

true - Phase inputs are swapped.

false - Phase inputs are not swapped.

Example

QEI1_Initialize();
QEI1_Enable();
QEI1_PhaseInputSwappedGet();

Remarks

None.