2.91.28 QEI_MODE Enum
C
typedef enum { QEI_MODE_FREE_RUNNING = 0, /**< Index input event does not affect position counter */ QEI_MODE_RESET_ON_INDEX = 1, /**< Every index input event resets the position counter */ QEI_MODE_MODULO_COUNT = 6 /**< Modulo Count mode for position counter */ }QEI_MODE;
Summary
Defines the QEI operating modes.
Description
This enumeration defines the QEI operating modes.
Remarks
None.