2.91.13 QEIx_ModuloRangeSet Function
C
/* x refers to the instance number */
inline static void QEIx_ModuloRangeSet(uint32_t countsPerRevolution)
Summary
Sets the 32bit modulo count value.
Description
This function sets the 32 bit modulo count value when QEIx is configured to operate in 'Modulo Count' mode. The lower bound controlled by the QEILEC register is set to 0.
Precondition
QEI peripheral should be initialized and enabled properly.
Parameters
Param | Description |
---|---|
countsPerRevolution | Modulus number of counts per wraparound |
Returns
None.
Example
QEI1_Initialize();
QEI1_Enable();
QEI1_ModuloRangeSet(0xA);
Remarks
QEIx should be operating in Modulo Count mode.