2.91.17 QEIx_PositionCaptureDisable Function
C
/* x refers to the instance number */
inline static void QEIx_PositionCaptureDisable(void)
Summary
Deasserts the QEI position counter input capture.
Description
This inline function clears the QCAPEN bit of the QEIxIOC register. Disabling this will not store the value of POSxCNT upon an index match event.
Precondition
QEI peripheral should be initialized and enabled properly.
Parameters
None.
Returns
None.
Example
QEI1_Initialize(); QEI1_Enable(); QEI1_PositionCaptureDisable();
Remarks
None.