2.91.15 QEIx_PhaseInputSwappedSet Function
C
/* x refers to the instance number */
inline static void QEIx_PhaseInputSwappedSet(bool swapEnabled)
Summary
Facilitates swapping of QEA and QEB.
Description
This function enables swapping of QEA and QEB input pins before entering decoder logic.
Precondition
QEI peripheral should be initialized and enabled properly.
Parameters
Param | Description |
---|---|
swapEnabled | specifies whether QEA and QEB pins need to be swapped prior to quadrature decoder logic |
Returns
None.
Example
QEI1_Initialize(); QEI1_Enable(); QEI1_PhaseInputSwappedSet(true);
Remarks
None.