2.91.18 QEIx_PositionCaptureEnable Function
C
/* x refers to the instance number */
inline static void QEIx_PositionCaptureEnable(void)
Summary
Sets the QEI position counter input capture.
Description
This inline function sets the QCAPEN bit of the QEIxIOC register. Enabling this stores the value of POSxCNT upon an index match event.
Precondition
QEI peripheral should be initialized and enabled properly.
Parameters
None.
Returns
None.
Example
QEI1_Initialize(); QEI1_Enable(); QEI1_PositionCaptureEnable();
Remarks
None.