10.2.3.11 DMA Data Source and Destination Extended Address Pointer Channel n Register (n = 0-7)

Note: This register contains the additional bits that allow for the DMA module's 24-bit access.
Name: DMASRCDSTHn
Offset: 0xAEE, 0xAF0, 0xAF2, 0xAF4, 0xAF6, 0xAF8, 0xAFA, 0xAFC

Bit 15141312111098 
 DADDRH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SADDRH[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – DADDRH[23:16] DMA Data Destination Extended Address Pointer bits

Bits 7:0 – SADDRH[23:16] DMA Data Source Extended Address Pointer bits