30.3 FBOOT Configuration Register

Note: The address offset value listed here is a placeholder value. For the full address, please refer to Table 30-1.

Legend: PO = Program Once bit

Name: FBOOT

Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       BTMODE[1:0] 
Access R/POR/PO 
Reset 11 

Bits 1:0 – BTMODE[1:0] Device Partition Mode Configuration Status bits

ValueDescription
11

Single Partition mode

10

Dual Partition mode

01

Protected Dual Partition mode (Partition 1 is write-protected when inactive)

00

Reserved, do not use