30.9 JTAG Interface
The dsPIC33CK1024MP710 family devices implement a JTAG interface, which supports boundary scan device testing. Programming is not supported through the JTAG interface; only boundary scan is supported.
Note: Refer to “Programming and
Diagnostics” (www.microchip.com/DS70000608) for further information on
usage, configuration and operation of the JTAG interface.