15.10.1.1 LDO Regulator
| Symbol | Parameter | Conditions | Typ. | Units |
|---|---|---|---|---|
| VREGSCAL | Voltage scaling | min step size for PLx to Ply transistion | 5 | mV |
| Voltage Scaling Period(1) | 1 | µs |
Note: 1. These are based on simulation. These values are not covered by test or
characterization
| Symbol | Parameter | Conditions | Typ. | Units |
|---|---|---|---|---|
| CIN | Input regulator capacitor | 4.7 | µF | |
| Ceramic dielectric X7R | 100 | nF | ||
| COUT | Output regulator capacitor | 1 | µF | |
| Ceramic dielectric X7R | 100 | nF |