4.2.16 Threshold
| Name: | THRESHOLD |
| Offset: | 0x1200 + n*0x01 [n=0..15] |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| THRESHOLD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Name: | THRESHOLD |
| Offset: | 0x1200 + n*0x01 [n=0..15] |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| THRESHOLD[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.