4.2.21 Device Control
| Name: | DEVCTRL |
| Offset: | 0x1F00 |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RESET | SAVE | SMCFG | BOD | WDT | ET | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | x | x | x |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AT | FREQHOP | DRIFTGAIN | DSP | DS | DLPLB | LP | CAL | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | 0 | x | x | x | x | 0 |
Bit 13 – RESET Device Reset
1’ to
this bit to reset the deviceBit 12 – SAVE Save Configuration to NVM
1’ to
this bit to save the current configuration into the device.Bit 11 – SMCFG Save Manufacturer Configuration
1’ to
save the factory configuration.Bit 10 – BOD Brown-Out-Detect
1’
to this bit enables BOD.Bit 9 – WDT Watchdog Timer
1’
to this bit enables WDT.Bit 8 – ET Easy Tune
1’
to this bit enables the Easy Tune feature.Bit 7 – AT Autotune
1’
to this bit enables the Auto-tuning in the Frequency Hopping
feature.Bit 6 – FREQHOP Frequency Hopping
1’
to this bit enables the Frequency Hopping feature.Bit 5 – DRIFTGAIN Drift Gain
1’
to this bit enables the drifting based on the Node Gain value.Bit 4 – DSP Driven Shield Plus
1’
to this bit enables the Driven Shield Plus feature.Bit 3 – DS Driven Shield
1’
to this bit enables the Driven Shield feature.Bit 2 – DLPLB Drift Low Power Lump Buttons
1’
to this bit enables the drift of the buttons configured into the low-power
Lump.Bit 1 – LP Low-Power
Writing a ‘1’ to this bit puts the device into Low-Power
mode.
Bit 0 – CAL Triggers calibration for all the sensors
1’
to this bit triggers calibration for all the sensors.