4.2.2 Device Identification Number
| Name: | DEVID |
| Offset: | 0x0000 |
| Reset: | 0x0B |
| Property: | R |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 | |
Bits 7:0 – DEVID[7:0]
| Value |
|---|
| 0x0B |
| Name: | DEVID |
| Offset: | 0x0000 |
| Reset: | 0x0B |
| Property: | R |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVID[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 | |
| Value |
|---|
| 0x0B |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.