4.2.15 Oversampling
| Name: | FILTERLEVEL |
| Offset: | 0x1100 + n*0x01 [n=0..15] |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FILTERLEVEL[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | x | x | x | ||||||
Bits 2:0 – FILTERLEVEL[2:0] Channel-n Node filterlevel
| Values | Filterlevel |
|---|---|
| 0 | 1 |
| 1 | 2 |
| 2 | 4 |
| 3 | 8 |
| 4 | 16 |
| 5 | 32 |
| 6 | 64 |
| 7 | Reserved |