4.2.19 AKS Group
| Name: | AKSGRP |
| Offset: | 0x1500 + n*0x01 [n=0..15] |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AKSGRP[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | x | x | x | ||||||
Bits 2:0 – AKSGRP[2:0] Channel-n AKS group
| Values | Description |
|---|---|
| 0 | Channel-n does not belong to any AKS group |
| 1 | Channel-n belongs to the AKS group1 |
| 2 | Channel-n belongs to the AKS group 2 |
| 3 | Channel-n belongs to the AKS group 3 |
| 4 | Channel-n belongs to the AKS group 4 |
| 5 | Channel-n belongs to the AKS group 5 |
| 6 | Channel-n belongs to the AKS group 6 |
| 7 | Channel-n belongs to the AKS group 7 |