4.2.14 Measurement Clock Frequency
| Name: | MCLKFREQ |
| Offset: | 0x1000 + n*0x01 [n=0..15] |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MCLKFREQ[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | x | x | x | ||||||
Bits 2:0 – MCLKFREQ[2:0] Channel-n Measurement Frequencies
| Values | Frequency |
|---|---|
| 2 | 1 MHz |
| 3 | 500 kHz |