4.2.3 Device Version
| Name: | VER |
| Offset: | 0x0001 |
| Reset: | 0x10 |
| Property: | R |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MAJVER[3:0] | MINVER[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | |
Bits 7:4 – MAJVER[3:0] Major Version Number
| Major Version Number |
|---|
| 1 |
Bits 3:0 – MINVER[3:0] Minor Version Number
| Minor Version Number |
|---|
| 0 |